DI-PL 1003.4x168 2R28 O04 KE
Part no.: 10.01.40.00278
Sealing plate (FMHD)
| Length L | 1003.4 (mm) |
| Width B | 168 (mm) |
| Height H | 4 (mm) |
| Arrangement suction cells | 2 rows, 28 mm |
| Additional function area gripper | Adhesive tape on one side |
| Material type | Foam open, height 4 mm |
Documentation
Documentation
