SU 360
Part no.: 10.01.01.12842
Cover for suction cup
Industries: Glass | Solar
| Size | 360 |
| Clamping range [mm] | 360.0 ... 400.0 mm |
| Temperature resistance | 80 (°C) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 5 mm |
| D | 335 mm |
| D2 | 110 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 360 |
| Clamping range [mm] | 360.0 ... 400.0 mm |
| Weight | 12 g |
| Product family | SU |
Documentation
Documentation
