SPB4 50 SI-55 SC090
Part no.: 10.01.06.02613
Bellows suction cup (round) with 4.5 folds for process reliable handling of pouches and flex. prod.
Industries: Packaging
| Size | 50 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 4.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 20 mm |
| d1 | 24.8 mm |
| d2 | 30 mm |
| D1 | 51 mm |
| Dk | 31 mm |
| Dmax(S) | 51.5 mm |
| Ds | 50.3 mm |
| H | 76 mm |
| H2 | 14 mm |
| H3 | 16 mm |
| Z (Stroke) | 36.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force at -200 mbar | 16.5 N |
| Suction force at -400 mbar | 33 N |
| Suction force (-600mbar) | 49.5 N |
| Pull-off force at -200 mbar | 22 N |
| Pull-off force at -400 mbar | 37 N |
| Volume | 64.55 cm³ |
| Size | 50 |
| Nipple family | SC 090 |
| Number of folds | 4.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 31.3 g |
| Product family | SPB4 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation











