- NEW
SGON 15x5 HT1-ESD-60 M5-AG
Part no.: 10.01.05.01274
Flat suction cup (oval) for long and also curved workpieces
Industries: Electronics | Glass | Universal
| Dimension (LxW) | 15x5 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
| Nipple material | Aluminum |
| Connection | M5-M |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Bmax(S) | 5.5 mm |
| Bs | 5 mm |
| dn | 1.2 mm |
| G1 | M5-M |
| H | 17 mm |
| LG1 | 5 mm |
| Lmax.(S) | 15.5 mm |
| Ls | 15 mm |
| SW1 | 8 mm |
| Z (Stroke) | 0.7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension (LxW) | 15x5 |
| Suction force (-600mbar) | 3.1 N |
| Volume | 0.18 cm³ |
| Workpiece radius min. (convex) | 4 mm |
| Hose inner diameter (recom.) d | 2 mm |
| Number of folds | 0 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 3.4 g |
| Product family | SGON |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


