PFG 15 VU1-72 N005
Part no.: 10.01.01.00555
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 15 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4.5 mm |
| d1 | 8.5 mm |
| Dk | 11.5 mm |
| Dmax(S) | 17 mm |
| Ds | 14.5 mm |
| H | 9.5 mm |
| H2 | 2.5 mm |
| H3 | 4.5 mm |
| Z (Stroke) | 1.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 15 |
| Suction cup material | Vulkollan VU1 |
| Suction force (-600mbar) | 8.5 N |
| Volume | 0.47 cm³ |
| Workpiece radius min. (convex) | 12.5 mm |
| Material hardness [Shore A] | 72 Shore A |
| Weight | 0.7 g |
| Number of folds | 0 |
| Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


