
SA-NIP N004 G1/8-AG DN200
Part no.: 10.01.01.03528
Suction cup connection nipple
| Thread G1 | G1/8"-M |
| Length L1 | 17 (mm) |
| Fitting length | 5 (mm) |
| Nominal size | 2.00 mm |
| Material | Aluminum |
Show moreShow less
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 6 mm |
| dn | 2 mm |
| D2 | 4 mm |
| G1 | G1/8"-M |
| L | 5 mm |
| L1 | 17 mm |
| L2 | 2 mm |
| L3 | 2 mm |
| LG1 | 8 mm |
| SW1 | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N 004 |
| Material | Aluminum |
| Weight | 4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Accessories
PFG 10 HT1-60 N00410.01.01.11161Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 10 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
Show moreShow less
PFG 10 NBR-CO-55 N00410.01.01.10066Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 10 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 10 NBR-55 N00410.01.01.00010Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 10 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 10 PU-55 N00410.01.01.00050Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 10 |
| Suction cup material | Polyurethane PU |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 10 SI-CO-55 N00410.01.01.00701Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 10 |
| Suction cup material | Silicone SI conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 10 SI-55 N00410.01.01.00030Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 10 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
Show moreShow less
PFG 5 FPM-65 N00410.01.01.00067Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 5 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 (Shore A) |
| Material property | non-marking |
Show moreShow less
PFG 5 HT1-60 N00410.01.01.11158Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 5 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
Show moreShow less
PFG 5 NBR-CO-55 N00410.01.01.10064Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 5 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 5 NBR-55 N00410.01.01.00007Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 5 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 5 SI-CO-55 N00410.01.01.10051Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 5 |
| Suction cup material | Silicone SI conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 5 SI-55 N00410.01.01.00027Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
Show moreShow less
PFG 6 FPM-65 N00410.01.01.00068Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 6 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 (Shore A) |
| Material property | non-marking |
Show moreShow less
PFG 6 HT1-60 N00410.01.01.11159Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 6 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
Show moreShow less
PFG 6 NBR-CO-55 N00410.01.01.10065Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 6 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 6 NBR-55 N00410.01.01.00008Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 6 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 6 SI-CO-55 N00410.01.01.00626Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 6 |
| Suction cup material | Silicone SI conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 6 SI-55 N00410.01.01.00028Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 6 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
Show moreShow less
PFG 8 HT1-60 N00410.01.01.11160Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 8 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
Show moreShow less
PFG 8 NBR-CO-55 N00410.01.01.10043Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 8 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 8 NBR-55 N00410.01.01.00009Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 8 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 8 SI-CO-55 N00410.01.01.00647Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 8 |
| Suction cup material | Silicone SI conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Show moreShow less
PFG 8 SI-55 N00410.01.01.00029Flat suction cup (round) for
smooth or slightly rough surfaces
| Size | 8 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |























