Schmalz

Flat Suction Cups SAF

Suction area (Ø) from 30 mm to 125 mm

Go directly to the products

Wide range of diameters for a large selection of different workpieces

Large, structured inner support prevents deep drawing and withstands the highest lateral forces even on oily sheets

Soft, flexible sealing lip seals optimally, even on slightly curved surfaces

Optimum adaptation to different workpieces thanks to suction cups with different hardnesses

Design
  • Robust and wear-resistant suction cup SAF made of NBR with single sealing lip, special slot and inner support
  • Suction cup SAF vulcanized to the connection nipple (very high strength)
  • Suction cups available with various connection types
  • Available in two material hardness values (45 Shore, 60 Shore)
Technical Data
  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Material hardness [Shore A]
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 82 results

SAF 30 NBR-45 G1/4-AG

Part no.: 10.01.01.11421

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAF 30 NBR-60 G1/4-AG

Part no.: 10.01.01.10646

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAF 30 NBR-45 G1/4-IG

Part no.: 10.01.01.11400

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
SAF 30 NBR-60 G1/4-IG

Part no.: 10.01.01.10506

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
SAF 30 NBR-60 G3/8-AG

Part no.: 10.01.01.11366

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-AG
SAF 30 NBR-45 G3/8-IG

Part no.: 10.01.01.11420

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
SAF 30 NBR-60 G3/8-IG

Part no.: 10.01.01.10705

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
SAF 30 NBR-45 M10-AG

Part no.: 10.01.01.11425

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialSteel
ConnectionM10-AG
SAF 30 NBR-60 M10-AG

Part no.: 10.01.01.10713

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialSteel
ConnectionM10-AG
SAF 30 NBR-45 M14x1.5-AG

Part no.: 10.01.01.11426

Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionM14x1.5-AG

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart