SPU 250 NBR-55 G1/2-IG
Part no.: 10.01.01.01097
Suction plate (round), universal, for smooth and slightly rough surfaces
Industries: Metal | Universal | Wood
| Size | 250 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 34 mm |
| d2 | 203 mm |
| d3 | 178 mm |
| Dmax(S) | 263 mm |
| Ds | 252 mm |
| G1 | G1/2"-F |
| G2 | G1/2"-F |
| H | 25 mm |
| H1 | 26.5 mm |
| L2 | 76 mm |
| LG1 | 13.5 mm |
| LG2 | 15 mm |
| Z (Stroke) | 6.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 2,650 N |
| Suction force d2 | 1,940 N |
| Volume | 370 cm³ |
| Workpiece radius min. (convex) | 2,200 mm |
| Hose inner diameter (recom.) d | 12 mm |
| Size | 250 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 1,360 g |
| Number of folds | 0 |
| Product family | SPU |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





