BEF-WIN 21x22x61.5 1.5 VSi-D-M8
Part no.: 10.06.02.00664
Mounting bracket
Width B | 21 (mm) |
Height H | 22 (mm) |
Length L | 61.5 (mm) |
Wall thickness s | 1.5 (mm) |
Utilization design | Vacuum / pressure switch |
Design Data
Design Data

Attribute | Value |
---|---|
B | 21 mm |
d1 | 3.2 mm |
d2 | 3.2 mm |
d3 | 6.4 mm |
H | 22 mm |
H1 | 30 mm |
H2 | 5.5 mm |
L | 61.5 mm |
L1 | 66.5 mm |
L2 | 7.5 mm |
L3 | 10 mm |
S | 1.5 mm |
X1 | 44 mm |
X2 | 39 mm |
X3 | 15 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Measuring range | bar |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation