
Handling Sets FXCB
Set includes all components to build a ready-to-connect gripper
NFC interface allows quick access to device data via smartphone
High effective payload despite light, dynamic geometry thanks to additive manufacturing (3D printing)
Communication via IO-Link enables easy integration and monitoring of the gripper in digital environments
Design

- Modular gripper with 3D-printed housing
- Flange (1) for mechanical connection to the lightweight robot or cobot
- Integrated vacuum generation (2) through energysaving ejector modules SEP
- Flexible sealing foam with adhesive film or suction cups (3)
- Vacuum switch VSi (4) for system monitoring
- Compressed air connection (6) and electrical connection M12-8 (5) for connection cable
Technical Data
- Area gripper with integrated vacuum generator and connection cable
- Sealing element: Sealing foam or suction cups
- Suitable for operation with lightweight robots and cobots
Industries
- •Logistics
- •Packaging
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 22 results

Part no.: 10.01.43.00133
Complete vacuum system for connecting to lightweight robots
| with | |
| for | OMRON |
| Type | TM5, TM12, TM14 |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |

Part no.: 10.01.43.00143
Complete vacuum system for connecting to lightweight robots
| with | |
| for | YASKAWA |
| Type | HC20DT-B12 <2022 |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |

Part no.: 10.01.43.00183
Complete vacuum system for connecting to lightweight robots
| with | |
| for | YASKAWA |
| Type | HCP10DTP, HCP20DTP ≥2022 |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |

Part no.: 10.01.43.00159
Complete vacuum system for connecting to lightweight robots
| with | |
| for | Doosan Robotics |
| Type | Serie M,A,H |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |

Part no.: 10.01.43.00160
Complete vacuum system for connecting to lightweight robots
| with | |
| for | Doosan Robotics |
| Type | Serie M,A,H |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |

Part no.: 10.01.43.00149
Complete vacuum system for connecting to lightweight robots
| with | |
| for | FANUC |
| Type | CRX |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |

Part no.: 10.01.43.00148
Complete vacuum system for connecting to lightweight robots
| with | |
| for | FANUC |
| Type | CRX |
| Construction vacuum switch | NPN switching |
| Control valve | Normally open |

Part no.: 10.01.43.00066
Complete vacuum system for connecting to lightweight robots
| with | |
| for | FANUC |
| Type | CR-15iA |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |

Part no.: 10.01.43.00130
Complete vacuum system for connecting to lightweight robots
| with | |
| for | FANUC |
| Type | CR-15iA |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |

Part no.: 10.01.43.00186
Complete vacuum system for connecting to lightweight robots
| with | |
| for | Kassow |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |







