Schmalz

Mounting Technology PXT

Mounting elements for quick connection of beams
Configure now

Option for internal vacuum guide saves the use of complex hosing

Simple assembly thanks to standardized elements

3D connectors offer optimum adaptation to free-form parts

Design
  • 90° connector (1) optionally with internal vacuum guide
  • 3D connector (2) adjustable in angle without stops
  • Inner connector (3) for 90° connection in a plane
Technical Data
  • 90° cross connector with optional vacuum feed-through
  • 3D connectors for free-form surfaces
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

Didn't find the right product?

Configure the right product for your application now!

1 - 7 from 7 results

ROHR-SCHEL 30-30 AL

Part no.: 25.09.06.00122

Pipe clamp

Length L37 (mm)
Clamping range [mm]30.0 ... 30.0 mm
MaterialAluminum
VBR-PR 38x30x24 P

Part no.: 25.09.06.00121

Section connector

Length L38 (mm)
Width B30 (mm)
Height H24 (mm)
Clamping range [mm] mm
MaterialAluminum
VBR-PR D30-I D30-I

Part no.: 10.01.49.00047

Section connector

Cross-beam connectionProfile D30-ITEM
Cross-beam connectionProfile D30-ITEM
Length L44.1 (mm)
Clamping range [mm] mm
HTR-D30-I FL PXT

Part no.: 25.09.06.00120

Holder system

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
Shapeflat
Length L20 (mm)
Width B20 (mm)
Height H9.6 (mm)
Clamping range [mm] mm
HTR-KRZ PXT D30-I D30-I

Part no.: 25.09.06.00123

Cross connector for connection of two profiles

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
Cross-beam connectionProfile D30-ITEM
Length L40 (mm)
Width B40 (mm)
Height H30.6 (mm)
Clamping range [mm] mm
HTR-KRZ PXT D30-I D30-I IV

Part no.: 10.01.49.00034

Cross connector for connection of two profiles

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
Cross-beam connectionProfile D30-ITEM
Shapeint. vacuum feedthrough
Length L40 (mm)
Width B40 (mm)
Height H29.5 (mm)
Clamping range [mm] mm
HTR-D30-I M6-IG D PXT

Part no.: 25.09.06.00154

Holder system

Utilization designModular gripper system
Cross-beam connectionProfile D30-ITEM
ShapeDouble block
Length L38 (mm)
Width B25.8 (mm)
Height H35 (mm)
Clamping range [mm] mm
Thread G1M6-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart