Schmalz

Bellows Suction Cups with Sealing Ring

Suction area (Ø) from 33 mm to 200 mm

Go directly to the products

Standard bellows suction cup with integrated sealing ring for use on uneven surfaces, easy changeover

Energy-efficient handling despite uneven workpiece surface thanks to optimally sealing of sealing ring and bellows suction cup

Sealing rings made of adaptable and wear-resistant special material guarantee long service life and flexible use

NEW: Bionic Power for Rough Surfaces

Our new bellows suction cup FSGA-78 CF enables stable and reliable handling of rough, textured, and difficult-to-seal workpieces such as rough-sawn wood or checker plates.

How? In addition to innovative sealing technology, the suction cup draws on principles of bionics: It utilizes the proven Clingfish-Effect – the adhesive principle of a fish that clings securely to rough, wet rocks.

Your benefits: Maximum process reliability and optimal sealing of your challenging workpieces!

View Products
Design
  • Suction cups from the series FSGA and FSGPL with integrated sealing ring
  • Bellows suction cup FSGPL with 1.5 folds with vulcanize insert
  • Suction cup FSGA with 1.5 folds, consists of suction cup FGA and a suction cup connection nipple (connection nipple attached)
Technical Data
  • Diameter: 53 to 200 mm
  • Material: NBR, NK, SI
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Number of folds
Suction cup material
Spring stroke Z
Labeling
Industry sector
Product family

1 - 10 from 10 results

FSGA 33 NK-45 G1/4-AG DR

Part no.: 10.01.06.01666

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Universal

Size33
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGA 33 NK-45 G1/4-IG DR

Part no.: 10.01.06.01668

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Universal

Size33
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
FSGPL 150 NBR-55 G1/2-IG DR

Part no.: 10.01.06.02672

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size150
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Number of folds1.5
FSGA 53 NK-45 G1/4-AG DR

Part no.: 10.01.06.02928

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Universal

Size53
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGPL 100 NBR-55 G1/2-IG DR

Part no.: 10.01.06.02978

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Number of folds1.5
FSGA 78 NK-45 G1/4-AG DR

Part no.: 10.01.06.02980

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Universal

Size78
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
FSGPL 200 NBR-55 G1/2-IG DR

Part no.: 10.01.06.02985

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size200
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Number of folds1.5
FSGPL 120 NBR-55 G1/2-IG DR

Part no.: 10.01.06.02993

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size120
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Number of folds1.5
  • NEW
FSGA 78 SI-55 G1/4-AG CF

Part no.: 10.01.06.06358

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Wood

Size78
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
  • NEW
FSGA 78 SI-55 G1/4-IG CF

Part no.: 10.01.06.06359

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Wood

Size78
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart