- NEW
FSGA 78 SI-55 G1/4-AG CF
Part no.: 10.01.06.06358
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Wood
| Size | 78 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4"-M |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 54 mm |
| dn | 8.2 mm |
| Dmax(S) | 84.5 mm |
| Ds | 66.2 mm |
| G1 | G1/4"-M |
| H | 54.4 mm |
| LG1 | 11 mm |
| SW1 | 21 mm |
| Z (Stroke) | 17 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 137.4 N |
| Pull-off force | 160 N |
| Volume | 68.8 cm³ |
| Workpiece radius min. (convex) | 37.5 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 78 |
| Number of folds | 1.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 75.6 g |
| Product family | FSGA |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


