Schmalz

Bell-Shaped Suction Cups SAXM

Suction area (Ø) from 20 mm to 115 mm

Go directly to the products

Very high suction cup stroke for optimum adaptation to the most varied workpiece contours

Special inner structure for maximum holding force at high accelerations, especially on oily sheets

Large, structured inner support prevents deep drawing even with thin sheets

Extremely wear-resistant material Elastodur, resistant to ozone and aggressive drawing oils

Modular, recyclable design minimizes costs and enables quick replacement of components

Design
  • Round bell-shaped suction cup (2) with flexible sealing lip, optimum internal structure, special oil slot and inner support
  • Made of wear-proof material Elastodur of suction cup (ED-85) and friction disc (ED-65)
  • Two-part connection element (SC) consisting of connector upper part (1) and lower part including a friction disc (3)
  • Connector upper part with protection against lose
  • Connection elements with male thread have an integrated seal on the fastening thread
  • Available as assembled suction cups or as individual parts
Technical Data
  • Diameter: 20 to 115 mm
  • Material: ED
  • Connection element modular (assembled)
Industries
  • •Automotive
  • •Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Connection
Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 58 results

SAXM 20 ED-85 G1/4-IG

Part no.: 10.01.19.00080

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
SAXM 20 ED-85 G3/8-AG

Part no.: 10.01.19.00102

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG3/8-AG
SAXM 20 ED-85 M10-AG

Part no.: 10.01.19.00098

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionM10-AG
SAXM 20 ED-85 RA

Part no.: 10.01.19.00100

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionRA
SAXM 20 ED-85 M16-AG

Part no.: 10.01.19.00118

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionM16-AG
SAXM 20 ED-85 M14x1.5-AG

Part no.: 10.01.19.00099

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionM14x1.5-AG
SAXM 20 ED-85 M16x1.5-AG

Part no.: 10.01.19.00105

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionM16x1.5-AG
SAXM 20 ED-85 G1/4-AG

Part no.: 10.01.19.00101

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAXM 20 ED-85 G3/8-IG

Part no.: 10.01.19.00097

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
SAXM 30 ED-85 G1/4-AG

Part no.: 10.01.19.00049

Bell suction cup (round) for best adaptation to strongly curved surfaces

Industries: Automotive | Metal

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart