Schmalz

Flat Suction Cups SPF

Suction area (Ø) from 10 mm to 60 mm

Go directly to the products

Adaptable sealing lip provides optimum sealing on cardboard boxes and rigid packaging

High intrinsic stability of the suction cup in dynamic processes

High suction forces due to support ribs on the suction area for a maximized effective diameter

Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)

Design
  • Round flat suction cup SPF (2) with soft, flexible sealing lip and supporting studs on the suction surface
  • Made of wear-proof material Elastodur ED-65
  • Models with diameter up to 30 mm feature plug-in connection element for quick change of suction cup
  • Starting at 40 mm diameter with a 2-piece connection element: consisting of machine-side component (1) and suction-side component (3)
  • Clip-in filter screen (4) as pre-filter (filter pore size 250 µm)
  • All connection elements with male thread are equipped with integrated sealing on the fastening thread
Technical Data
  • Diameter: 10 mm to 60 mm
  • Material: ED
  • Connection element modular
Industries
  • •Logistics
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 16 results

SPF 10 ED-65 M5-AG

Part no.: 10.01.01.13237

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size10
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1M5-M
SPF 10 ED-65 M5-IG

Part no.: 10.01.01.13254

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size10
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1M5-F
SPF 15 ED-65 G1/8-AG

Part no.: 10.01.01.13238

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size15
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
SPF 15 ED-65 G1/8-IG

Part no.: 10.01.01.13239

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size15
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
SPF 20 ED-65 G1/8-AG

Part no.: 10.01.01.13240

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
SPF 20 ED-65 G1/8-IG

Part no.: 10.01.01.13241

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
SPF 25 ED-65 G1/8-AG

Part no.: 10.01.01.13242

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size25
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
SPF 25 ED-65 G1/8-IG

Part no.: 10.01.01.13243

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size25
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
SPF 30 ED-65 G1/8-AG

Part no.: 10.01.01.13244

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
SPF 30 ED-65 G1/8-IG

Part no.: 10.01.01.13245

Flat suction cup (round) for dynamic handling of cardboard and rigid packaging

Industries: Packaging | Logistics

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart