MO-PROF 25x30x3000 1TN AL
Part no.: 26.07.01.00498
Aluminium profile for construction of vacuum-gripping systems
| Length L | 3000 (mm) |
| Width B | 25 (mm) |
| Height H | 30 (mm) |
| Form | with 1 T-slot |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 25 mm |
| d | 3.5 mm |
| H | 30 mm |
| L | 3,000 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Form | with 1 T-slot |
| Weight | 2,236.7 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation










