Schmalz

Vacuum Switches VS-V-SD

Measuring range from -1 bar to 0 bar

Go directly to the products

Very compact, lightweight switches for vacuum systems, optimal for high acceleration

Highest measuring accuracy for precise output signals

Flexible mounting with thread (M3 or M5) or plug-in tube (diameter 4 or 6 mm)

Design
  • Mini switch with housing and firmly attached connection cable (3 m)
  • Available with either screw connector or plug connector
  • Digital output signal (permanently set to -600 mbar)
Technical Data
  • Miniature electronic vacuum switch
  • Measuring range: from -1 to 0 bar
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Measuring range [bar]
Inputs / outputs
Indication
Thread G1
Product family
Industry sector

1 - 3 from 3 results

VS-V-SD 60 M5-AG

Part no.: 10.06.02.00257

Miniature vacuum switch with digital output signal

Industries: Universal

Switching point- 600
ConnectionM5-M
Measuring range [bar]-1,0 ... 0,0 bar
Cable length Lk3 (m)
VS-V-SD 60 STR4

Part no.: 10.06.02.00259

Miniature vacuum switch with digital output signal

Switching point- 600
ConnectionTube Ø4
Measuring range [bar]-1,0 ... 0,0 bar
Cable length Lk3 (m)
VS-V-SD 60 STR6

Part no.: 10.06.02.00260

Miniature vacuum switch with digital output signal

Industries: Universal

Switching point- 600
ConnectionTube Ø6
Measuring range [bar]-1,0 ... 0,0 bar
Cable length Lk3 (m)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart