Schmalz

Please try again later or contact your local contact person.

  • NEW

MOD-FLAN 175x134 FLGR FL-4

Part no.: 10.01.54.00105

Flange module

Industries: Food | Logistics | Packaging

Length L175 (mm)
Width B134 (mm)
Height H90.5 (mm)
Utilization designFLGR
ShapeFloating
Lift capacity30 (kg)
Spring rate0.529 (N/mm)
Design Data
Design image
Attribute Value
L 175  mm
B 134  mm
H 90.5  mm
FLGR
Y1 91  mm
X1 132  mm
d1 6.6  mm
d2 6.6  mm
d3 6.6  mm
d4 9  mm
D mk1 40  mm
D mk2 50  mm
D mk3 63  mm
D mk4 80  mm
H1 102.4  mm
G1 M6-M
s 6  mm
Z (Stroke) 18.5  mm
Technical Data
Attribute Value
Shape Floating
Lift capacity 30  kg
Spring rate 0.53  N/mm
Weight 1.13  kg

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart