PSSG X 350x250 NBR-60 M6-IG
Part no.: 10.01.54.00085
Gripper for the handling of paper, fabric and plastic bags
Industries: Food | Logistics | Packaging
| Shape | Integrated vacuum generation |
| Ls | 350 (mm) |
| Suction cup width Bs | 250 (mm) |
| Height H | 91 (mm) |
| Material hardness [Shore A] | 60 (Shore A) |
| Additional function suction cup | NFC-TAG |
| Thread G4 | M6-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| b2 | 143 mm |
| Bmax(S) | 257 mm |
| Bs | 250 mm |
| G2 | G1/8"-F |
| G4 | M6-F |
| H | 91 mm |
| H1 | 137 mm |
| l2 | 243 mm |
| Ls | 350 mm |
| Lmax.(S) | 357 mm |
| SW2 | 4 mm |
| X3 | 65 mm |
| Y3 | 105 mm |
| Z (Stroke) | 17 mm |
| NFC-TAG |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension (LxW) | 350x250 |
| Shape | X |
| Shape | Integrated vacuum generation |
| Material hardness [Shore A] | 60 Shore A |
| Material | NBR |
| Lift capacity (horizontal) | 30 kg |
| Weight | 2.56 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

















