Schmalz

Please try again later or contact your local contact person.

DI-PL 442x128 3R18 LL-20x7 O20 KE

Part no.: 10.01.38.07232

Sealing plate (FXP-i/FMP-i/FA-X/FA-M)

Industries: Universal

Length L442 (mm)
Width B128 (mm)
Height H20 (mm)
Arrangement suction cells3 rows, 18 mm
Material typeFoam open, height 20 mm
Additional function area gripperAdhesive tape on one side
Measuring range [bar] bar
Weight0.075 (kg)
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select