SC 010 M3-AG
Part no.: 10.01.06.04249
Connection element for suction cup "SchmalzConnector"
| Connection type | 010 |
| Fitting length | 2 (mm) |
| Nominal diameter dn | 1 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D2 | 1.8 mm |
| dn | 1 mm |
| G1 | M3-M |
| L | 2 mm |
| L2 | 2 mm |
| LG1 | 3 mm |
| SW1 | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 010 |
| Material | Aluminum |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
