- NEW
EH-MON-28-d32x70 NEO30
Part no.: 18.05.08.00023
Suspension hook
Length L | 95 (mm) |
Width B | 70 (mm) |
Height H | 236 (mm) |
Internal diameter d | 32 (mm) |
Width B1 | 70 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
L | 95 mm |
B | 70 mm |
H | 236 mm |
d | 32 mm |
B1 | 70 mm |
Utilization design | Neo 30 |
Technical Data
Technical Data
Attribute | Value |
---|---|
Clamping range [mm] | mm |