SXT-RT 40x3012 AL
Part no.: 26.07.01.00443
Tube for round tooling
Industries: Automotive | Metal
| Outside diameter D | 40 (mm) |
| Material | Aluminum |
| Length L | 3012 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 40 mm |
| d | 28 mm |
| L | 3,012 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Weight / Meter | 1.72 kg/m |
| Weight | 5,190 g |
| Product family | SXT |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

