Y-STK 75/60 ST-PUL
Part no.: 10.01.22.02454
Y-piece
| Length L | 306.2 (mm) |
| Outside diameter D | 75 (mm) |
| Measuring range [bar] | bar |
| Material | Steel |
| Surface | powder-coated |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 75 mm |
| L | 306.2 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 740 g |
Documentation
Documentation
