SNG-DL 1.2 24
Part no.: 10.01.29.00011
Needle gripper "SNG-DL", particularly large and robust version
Industries: Composite Fiber
| Number of needles | 24 |
| Needle diameter | 1.2 (mm) |
| Needle stroke Z(NA) | 17.5 (mm) |
| Pressure range (operating pressure) [bar] | 3.0 ... 10.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 55 mm |
| G1 | M5-F |
| G4 | M4-F |
| H | 117 mm |
| L | 263.5 mm |
| X1 | 20 mm |
| Y1 | 20 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of needles | 24 |
| Needle diameter | 1.2 mm |
| Pressure range (operating pressure) [bar] | 3.0 ... 10.0 bar |
| Operating temperature | 5 ... 60 °C |
| Installation position | BEL |
| Weight | 1'500 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





