- PHASE-OUT ITEM
FLSA 30 NBR-ESD-55
Part no.: 10.01.06.04214
Flat suction cup (round)
| Size | 30 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 0 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 17 mm |
| Dk | 31 mm |
| Dmax(S) | 31.5 mm |
| Ds | 30.2 mm |
| H | 14.5 mm |
| Z (Stroke) | 2.8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 0 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
