DI-PL 300x130 3R18 LL-20x7 O20 KE
Part no.: 10.01.11.03658
Sealing plate (FXCB/FMCB)
Industries: Logistics | Packaging
| Length L | 300 (mm) |
| Width B | 130 (mm) |
| Height H | 20 (mm) |
| Utilization design | Vacuum area gripping system |
| Arrangement | 3R18 |
| Additional function area gripper | Adhesive tape on one side |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| H | 20 mm |
| L | 300 mm |
Documentation
Documentation
