DR-PSSG 350x250 NBR-60
Part no.: 10.01.54.00060
Sealing ring for sack gripper
Industries: Food | Logistics | Packaging
| Sealing material | Nitrile rubber |
| Utilization design | PSSG |
| Length L | 350 (mm) |
| Width B | 250 (mm) |
| Material hardness [Shore A] | 60 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 35 mm |
| L | 350 mm |
| B | 250 mm |
| PSSG |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material hardness [Shore A] | 60 Shore A |
| Sealing material | Nitrile rubber |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
