SXT-CL X FIX 40 60 AL
Part no.: 10.07.13.00128
Clamp for Round Tooling
Industries: Automotive | Metal
| Shape mounting elements | rigid |
| Shape | Cross shape |
| Width B | 70 (mm) |
| Length L | 140 (mm) |
| Material | Aluminum |
| Utilization design | Pipe 40 / 60 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 70 mm |
| d | 40 mm |
| d1 | 60 mm |
| G1 | M10-F |
| H | 70 mm |
| L | 140 mm |
| L2 | 36.5 mm |
| X1 | 53.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Cross shape |
| Shape mounting elements | FIX |
| Weight | 1'125 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
