VEE-FE-A 60
Part no.: 10.01.36.00133
Adapter for flange extension
Industries: Packaging
| Flow rate max. | 60 (m³/h) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 55 mm |
| B | 60 mm |
| H1 | 79.5 mm |
| d | 4.5 mm |
| Dmk | 46 mm |
| L | 35 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Flow rate max. | 60 m³/h |
| Operating temperature | -25 ... 80 °C |
| Operating temperature min. | -25 °C |
| Operating temperature max. | 80 °C |
| Weight | 107 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
