SPU 300 SI-60 G1/2-IG
Part no.: 10.01.01.01135
Suction plate (round), universal, for smooth and slightly rough surfaces
Industries: Metal | Universal | Wood
| Size | 300 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 60 (Shore A) |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 34 mm |
| d2 | 253 mm |
| d3 | 226.5 mm |
| Dmax(S) | 320 mm |
| Ds | 300 mm |
| G1 | G1/2"-F |
| G2 | G1/2"-F |
| H | 25 mm |
| H1 | 26.5 mm |
| L2 | 76 mm |
| LG1 | 13.5 mm |
| LG2 | 15 mm |
| Z (Stroke) | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 3'810 N |
| Suction force d2 | 3'010 N |
| Volume | 491 cm³ |
| Workpiece radius min. (convex) | 3'500 mm |
| Hose inner diameter (recom.) d | 12 mm |
| Size | 300 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 2'200 g |
| Number of folds | 0 |
| Product family | SPU |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





