Schmalz

Ordering information

Spring Plunger FSTImc is delivered assembled.

 

Available accessories: vacuum hose, hose sleeve

Please try again later or contact your local contact person.

FSTImc S M5-IG M5-IG 5 CO

Part no.: 10.01.02.01686

Spring plunger in cartridge design with internal damping spring and height compensation

Industries: Electronics | Universal

ShapeScrew
Suction cup connectionM5-F
Spring stroke Z5 (mm)
Shape mounting elements(electrically) conductive
Tightening torque (max)4 (Nm)
Product information
Design Data
Design image
Attribute Value
B 16  mm
d 2  mm
G1 M5-F
G2 M5-F
G3 M10x1-M
H 52  mm
H2 14  mm
L 10  mm
LG2 4.1  mm
LG3 21.5  mm
SW1 14  mm
SW3 8  mm
Z (Stroke) 5  mm
Technical Data
Attribute Value
Shape mounting elements (electrically) conductive
Spring force center 0.45  N
Spring rate 0.06  N/mm
Spring pretension 0.31  N
Horizontal load 1.5  N
Vertical load 15  N
Tightening torque (max) 4  Nm
Operating temperature 10 ... 45 °C
Weight 22.5  g
Product family FSTIMC
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Design made easy!

Configure the FSTImc spring plunger including mounting element and associated suction cup to suit your application with ease using the new configurator from Schmalz! After the inquiry, you will receive the CAD model of the configuration and can implement this directly in the planning of the application.

CONFIGURE NOW

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart