- NEW
EH-MON-30-d33x20 NEO30
Part no.: 18.05.08.00020
Suspension hook
Length L | 74 (mm) |
Width B | 37 (mm) |
Height H | 168 (mm) |
Internal diameter d | 33 (mm) |
Width B1 | 20 (mm) |
Utilization design | Neo 30 |
Design Data
Design Data

Attribute | Value |
---|---|
L | 74 mm |
B | 37 mm |
H | 168 mm |
d | 33 mm |
B1 | 20 mm |
Utilization design | Neo 30 |
Technical Data
Technical Data
Attribute | Value |
---|---|
Size | 30 |