Schmalz

Spring Plungers FSTE

Stroke from 5 mm to 90 mm

Go directly to the products

With lower damping spring optimised for sensitive workpieces; very good height compensation

Large range of connection threads and lifting heights enables use for a wide variety of applications and suction cups

Optionally in non-rotating version for oval suction cups

Make the right decision for every application!

All the differences between the FSTE, FSTIm and FSTImc spring plungers at a glance. Our expert gives you an all-round view in a short video so that you can safely make the right selection of spring plungers for your application!

DIRECTLY TO THE VIDEO
Design
  • Spring plunger consisting of a high strength rod made of galvanized steel, guide sleeve (2) and lower damping springs (4)
  • Plunger rod with integrated vacuum feed, always female connection thread (1)
  • Always female connection thread for suction cups (5) up to size M5, otherwise male thread
  • Two lock nuts (3) for attachment
Technical Data
  • Connection: M3, M5, G1/8” to G1/2”
  • Stroke: 5 to 90 mm
  • Integrated vacuum feed
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Spring stroke Z
Product family
Industry sector

1 - 10 from 21 results

FSTE M3-IG 5

Part no.: 10.01.02.00613

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionM3-F
Product familyFSTE
Spring stroke Z5 (mm)
Tightening torque (max)4 (Nm)
FSTE M3-IG 5 VG

Part no.: 10.01.02.00614

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionM3-F
Product familyFSTE
Spring stroke Z5 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)4 (Nm)
FSTE M5-IG 5

Part no.: 10.01.02.00607

Spring plunger with damping and height compensation

Suction cup connectionM5-F
Product familyFSTE
Spring stroke Z5 (mm)
Tightening torque (max)4 (Nm)
FSTE M5-IG 5 VG

Part no.: 10.01.02.00610

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionM5-F
Product familyFSTE
Spring stroke Z5 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)4 (Nm)
FSTE M5-IG 10

Part no.: 10.01.02.00608

Spring plunger with damping and height compensation

Suction cup connectionM5-F
Product familyFSTE
Spring stroke Z10 (mm)
Tightening torque (max)4 (Nm)
FSTE M5-IG 10 VG

Part no.: 10.01.02.00611

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionM5-F
Product familyFSTE
Spring stroke Z10 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)4 (Nm)
FSTE M5-IG 20

Part no.: 10.01.02.00609

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionM5-F
Product familyFSTE
Spring stroke Z20 (mm)
Tightening torque (max)4 (Nm)
FSTE M5-IG 20 VG

Part no.: 10.01.02.00612

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionM5-F
Product familyFSTE
Spring stroke Z20 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)4 (Nm)
FSTE G1/8-AG 15

Part no.: 10.01.02.00602

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE
Spring stroke Z15 (mm)
Tightening torque (max)40 (Nm)
FSTE G1/8-AG 15 VG

Part no.: 10.01.02.00605

Spring plunger with damping and height compensation

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE
Spring stroke Z15 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart