Schmalz

Ordering information

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve   

Please try again later or contact your local contact person.

EVE-TR 4 AC3 F

Part no.: 10.03.01.00851

Oil-free pump with constant suction rate, robust, requires little maintenance

Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood

Current typeThree phase A.C.
Sound pressure level at 50 Hz59 (dB(A))
Voltage at 50 Hz175 - 260 / 300 - 450 V AC3
Voltage 60 Hz202-300
Voltage at 60 Hz202-300/350-520V AC3
Suction rate (50 Hz)4.1 (m³/h)
Suction rate (60 Hz)4.7 (m³/h)
Vacuum (50 Hz)850 (mbar)
Rated power at 50 Hz0.18 (kW)
Rated power at 60 Hz0.21 (kW)
withFilter
ApprovalUL
Weight7.85 (kg)
Product information
Design Data
Design image
Attribute Value
B 155  mm
B2 11,5  mm
d 7  mm
G2 G1/4"-F
G3 G1/4"-F
H 148  mm
H1 162  mm
L 221,5  mm
L1 266,5  mm
L2 72  mm
X1 80  mm
Y1 100  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 4,1  m³/h
Suction rate (60 Hz) 4,7  m³/h
Voltage at 50 Hz 175 - 260 / 300 - 450 V AC3
Voltage at 60 Hz 202-300/350-520V AC3
Rated power at 50 Hz 0,18  kW
Rated power at 60 Hz 0,21  kW
Supply voltage AC3
Current type Three phase A.C.
Sound pressure level at 50 Hz 59  dB(A)
Weight 7,85  kg
Protection type IP IP 54
Product family EVE-TR
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart