- NEW
BE-GR 266x124.4x139.5 GRIPSTER
Part no.: 13.05.01.00115
Operating handle for gripping or guiding an assembly
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 266 mm |
| B | 124,4 mm |
| H | 139,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0,7 kg |
Coming soon and already available for pre-order now
The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.

