Schmalz

Vacuum and Pressure Switches VS-V/P-AH/AV-T

Measuring range from -1 bar to 0 bar

Go directly to the products

Electronic vacuum and pressure switch enables precise switching and repetitions

Two digital switching outputs save further switching elements

Easy-to-read, two-color LED status display

Can be mounted vertically or horizontally for space-saving installation

Switching points in the process adjustable with teach button

Design
  • Plastic housing in slim design
  • Adapter plate for quick mounting, either vertically or horizontally
  • Teach button integrated into the cover
  • Transparent cover for LED display
  • Power and control connections via 4-pole M8 plug
  • Optionally with vacuum / pressure connection M5 or push-in tube 6 mm
Technical Data
  • Electronic vacuum and pressure switch
  • Measuring range: from -1 to 0 bar
  • Switching function: PNP
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Measuring range [bar]
Inputs / outputs
Electrical connection
Indication
Product family
Industry sector

1 - 4 from 4 results

VS-V-AV-T-PNP M8-4 S

Part no.: 10.06.02.00292

Vacuum/pressure switch with 2 teachable, digital output signals

Measuring range [bar]-1,0 ... 0,0 bar
ShapeVertical adaptation
Switching point settingTeach function
Construction vacuum switchPNP switching
Electrical connectionMale connect M8, 4 pole
IndicationLED
Protection type IPIP 40
withfixed hysteresis
Inputs / outputs2 digital
VS-V-AV-T-PNP M8-4

Part no.: 10.06.02.00293

Vacuum/pressure switch with 2 teachable, digital output signals

Industries: Universal

Measuring range [bar]-1,0 ... 0,0 bar
ShapeVertical adaptation
Switching point settingTeach function
Construction vacuum switchPNP switching
Electrical connectionMale connect M8, 4 pole
IndicationLED
Protection type IPIP 40
Inputs / outputs2 digital
VS-V-AH-T-PNP M8-4 S

Part no.: 10.06.02.00294

Vacuum/pressure switch with 2 teachable, digital output signals

Industries: Universal

Measuring range [bar]-1,0 ... 0,0 bar
ShapeHorizontal
Switching point settingTeach function
Construction vacuum switchPNP switching
Electrical connectionMale connect M8, 4 pole
IndicationLED
Protection type IPIP 40
withfixed hysteresis
Inputs / outputs2 digital
VS-V-AH-T-PNP M8-4

Part no.: 10.06.02.00295

Vacuum/pressure switch with 2 teachable, digital output signals

Industries: Universal

Measuring range [bar]-1,0 ... 0,0 bar
ShapeHorizontal
Switching point settingTeach function
Construction vacuum switchPNP switching
Electrical connectionMale connect M8, 4 pole
IndicationLED
Protection type IPIP 40
Inputs / outputs2 digital

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart