DR 188/180x6 MOS NK-20
Part no.: 10.01.12.02901
Sealing ring
| Outside diameter D | 188 (mm) |
| Internal diameter d | 180 (mm) |
| Length L | 6 (mm) |
| Width B | 4 (mm) |
| Height H | 6 (mm) |
| Sealing material | Natural Rubber NK |
| Material hardness [Shore A] | 20 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 4 mm |
| H | 6 mm |
| L | 6 mm |
Documentation
Documentation
