EVE-OG 40 AC3 AQUA IE2
Part no.: 10.03.02.00090
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
| Length L | 636 (mm) |
| Current type | Three phase A.C. |
| Voltage at 50 Hz | 190-208 V / 380 - 415 V AC3 |
| Voltage at 60 Hz | 220 - 230 V / 440 - 480 V AC3 |
| Rated power at 50 Hz | 1.4 (kW) |
| Rated power at 60 Hz | 1.7 (kW) |
| Suction rate (50 Hz) | 40 (m³/h) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 276 mm |
| G3 | G1-1/4"-F |
| G5 | M8-F |
| H | 270 mm |
| L | 636 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Max. vacuum | -980 mbar |
| Rated power at 50 Hz | 1,4 kW |
| Rated power at 60 Hz | 1,7 kW |
| Suction rate (50 Hz) | 40 m³/h |
| Suction rate -800 | 40 m³/h |
| Protection type IP | IP 55 |
| Voltage 50 Hz | S052 |
| Voltage at 50 Hz | 190-208 V / 380 - 415 V AC3 |
| Voltage 60 Hz | S053 |
| Voltage at 60 Hz | 220 - 230 V / 440 - 480 V AC3 |
| Current type | Three phase A.C. |
| Type | AQUA |
Documentation
Documentation
