SA-NIP N059 G1/4-IG
Part no.: 10.01.06.04227
Suction cup connection nipple
Interface nipple family | N059 |
Thread G1 | G1/4"-F |
Length L1 | 18.3 (mm) |
Fitting length | 14 (mm) |
Material | Aluminum |
Design Data
Design Data

Attribute | Value |
---|---|
G1 | G1/4"-F |
L1 | 18,3 mm |
Fitting length | 14 mm |
SW1 | 24 mm |
dn | 11,4 mm |
L | 14 mm |
LG1 | 12 mm |
L2 | 2,3 mm |
L3 | 2 mm |
D2 | 16 mm |
D | 25 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Interface nipple family | N059 |
Material | Aluminum |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation