Schmalz

Please try again later or contact your local contact person.

VTR-SL 3x RST60

Part no.: 10.01.10.02779

Vacuum distributor with hose connector

Industries: Universal

Length L439 (mm)
Width B100 (mm)
Height H156 (mm)
ConnectionTube end Ø60
Design Data
Attribute Value
B 100  mm
H 156  mm
L 439  mm
Technical Data
Attribute Value
Connection Tube end Ø60
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart