SVS-STV-GE 8 M16x1-AG G1/4-IG
Part no.: 10.08.02.00500
Bulkhead connector with push-in with Nuts
Thread G1 | M16x1-M |
Thread G2 | G1/4"-F |
Length L | 35.5 (mm) |
Hose diameter | 8 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
G1 | M16x1-M |
L | 35.5 mm |
L2 | 9.2 mm |
SW1 | 19 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation