Schmalz

Bellows Suction Cups FSGA SI-MD (1.5 Folds)

Suction area (Ø) 11 to 33 mm

Go directly to the products

Metal detectable bellows suction cup made of silicone SI-MD for safe handling in the food industry

FDA and BfR compliant and temperature resistant from -30 °C to +180 °C

Design
  • Suction cups made of special metal detectable material SI-MD (2)
  • Suction cup connector pluggable via (SA-NIP) connector (1)
  • Suction cup and connector can be ordered separately (3)
Technical Data
  • Diameter: 11 to 33 mm
  • Material: SI-MD
  • Metal detectable material
Industries
  • Wood

Filter results

Size
Connection
Height H
Spring stroke Z
Industry sector
Product family

1 - 10 from 19 results

FSGA 11 SI-MD-55 M5-AG

Part no.: 10.01.06.04193

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size11
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA
FSGA 11 SI-MD-55 G1/8-AG

Part no.: 10.01.06.04194

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size11
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds1.5
Product familyFSGA
FSGA 11 SI-MD-55 G1/8-IG

Part no.: 10.01.06.04195

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size11
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds1.5
Product familyFSGA
FSGA 14 SI-MD-55 M5-AG

Part no.: 10.01.06.04196

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size14
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA
FSGA 14 SI-MD-55 G1/8-AG

Part no.: 10.01.06.04197

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size14
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds1.5
Product familyFSGA
FSGA 14 SI-MD-55 G1/8-IG

Part no.: 10.01.06.04198

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size14
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds1.5
Product familyFSGA
FSGA 16 SI-MD-55 M5-AG

Part no.: 10.01.06.04199

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size16
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA
FSGA 16 SI-MD-55 G1/8-AG

Part no.: 10.01.06.04200

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size16
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds1.5
Product familyFSGA
FSGA 16 SI-MD-55 G1/8-IG

Part no.: 10.01.06.04201

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size16
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds1.5
Product familyFSGA
FSGA 20 SI-MD-55 M5-AG

Part no.: 10.01.06.04202

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size20
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart