FM-SW 238x157 0.6 O10S05
Part no.: 11.01.44.00019
Vacuum area gripping system with flow resistors
Design Data
Design Data
Attribute | Value |
---|---|
L | 238 mm |
B | 157 mm |
H | 47 mm |
H1 | 62.8 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 1.07 kg |
Category | Single vacuum gripper |