ADP-RING-100.5x15.5-VCBL-B
Part no.: 10.01.12.03345
Adapter ring for holding the suction blocks in a suction intake
Outside diameter D | 100.5 (mm) |
Height H | 15.5 (mm) |
Utilization design | Vacuum block VCBL-S |
Design Data
Design Data
Attribute | Value |
---|---|
D | 100.5 mm |
H | 15.5 mm |
Utilization design | Vacuum block VCBL-S |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 150.8 g |
Documentation
Documentation