
Smart Hoists NEO 30
- Quick and easy installation
- Battery operated for mobile use
- Up to 500 lifting strokes per battery charge
- Max. lift capacity: 30 kg
Welcome to the step-by-step guide for the NEO 30 smart hoist from Binar Handling! In this video, we will show you how to unpack, assemble, and start using the device.
Unboxing: We unpack the NEO 30 and check the contents, including the smart hoist, swivel joint, adapter, charger, two batteries, hook with spring lock, and product manual.
Assembly: Thanks to the Plug & Play feature, assembly is quick and easy. We demonstrate how to attach the NEO 30 to a trolley or an eye bolt and install it in a rail system.
Commissioning: Once the batteries are inserted, the device is ready to use immediately. The backlit on/off button ensures intuitive operation and enables ergonomic lifting of loads up to 30 kg.
With just one battery charge, you can perform 200 to 500 lifts! The flexible attachment options, such as scissor grippers, make the NEO 30 ideal for handling a variety of rectangular loads.
Enjoy your NEO 30 – the mobile solution for effortless lifting!
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.