DR-SPU 360 NBR-55 B
Part no.: 10.01.01.10584
Sealing ring for suction plate SPU
Size | 360 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
d2 | 309 mm |
Ds | 360 mm |
Dmax(S) | 363.3 mm |
H | 35 mm |
Z (Stroke) | 10.5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Size | 360 |
Material hardness [Shore A] | 55 Shore A |
Suction cup material | Nitrile rubber NBR |
Weight | 880.5 g |
Product family | DR-SPU |
Documentation
Documentation