STV-W G1/8-AG 8 HT
Part no.: 10.08.02.00650
Push-in Fitting, swivelling elbow
Industries: Universal
| Thread G1 | G1/8"-M |
| Outer hose diameter | 8 (mm) |
| Material | Brass |
| Operating temperature | -20 ... 120 °C |
| Length L | 27 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 8 mm |
| G1 | G1/8"-M |
| D1 | 14.8 mm |
| H | 13.4 mm |
| H1 | 20.7 mm |
| L | 27 mm |
| L1 | 35 mm |
| LG1 | 5.5 mm |
| SW1 | 14 mm |
| SW3 | 16 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Design hose type | 8/6 |
| Design hose type | 8/6 |
| Material | Brass |
| Pressure range (operating pressure) [bar] | -0.95 ... 24.00 bar |
| Operating temperature | -20 ... 120 °C |
| Weight | 41 g |
| Product family | STV |
Documentation
Documentation




