Schmalz

Water-Ring Pumps EVE-WR

Suction rate from 25 m³/h to 65 m³/h

Go directly to the products

Robust and maintenance-free water ring pump for demanding environments, e.g. in the food industry

No lubrication, no parts replacement thanks to wear-free compression

Optimized for longer lifting of a load thanks to internal water cooling

Individually adjustable suction flow rate for optimized air consumption and a wide range of applications

Water inlet control enables maintenance-free operation

Design
  • Water-ring pump with internal drying of the exhaust air and water recovery
  • In three-phase version
  • Multi vane rotary vacuum pump with constant, low pulsation output; very little vibration
  • Wear-resistant, replaceable sealing elements in the pump body
  • Inlet regulator for water-level control
Technical Data
  • Suction rate up to 65 m³/h
  • Max. vacuum: 93 %
Industries
  • Battery
  • Chemicals
  • Electronics
  • Pharmaceuticals
  • Plastics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (50 Hz)
Rated power at 50 Hz
Rated power at 60 Hz
Supply voltage
Industry sector

1 - 3 from 3 results

EVE-WR 25 AC3

Part no.: 10.03.05.00014

Water-ring pump, wear-free, robust, requires little maintenance

Suction rate (50 Hz)25 (m³/h)
Current typeThree phase A.C.
Sound pressure level at 50 Hz63 (dB(A))
Voltage at 50 Hz200 - 240 V or 345 - 420 V
Rated power at 50 Hz0.83 (kW)
Rated power at 60 Hz0.83 (kW)
Weight38 (kg)
EVE-WR 45 AC3

Part no.: 10.03.05.00015

Water-ring pump, wear-free, robust, requires little maintenance

Suction rate (50 Hz)45 (m³/h)
Current typeThree phase A.C.
Sound pressure level at 50 Hz67 (dB(A))
Voltage at 50 Hz200 - 240 V or 345 - 420 V
Rated power at 50 Hz1.2 (kW)
Rated power at 60 Hz1.2 (kW)
Weight55 (kg)
EVE-WR 65 AC3

Part no.: 10.03.05.00016

Water-ring pump, wear-free, robust, requires little maintenance

Suction rate (50 Hz)65 (m³/h)
Current typeThree phase A.C.
Sound pressure level at 50 Hz70 (dB(A))
Voltage at 50 Hz200 - 240 V or 345 - 420 V
Rated power at 50 Hz2.4 (kW)
Rated power at 60 Hz2.4 (kW)
Weight68 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart