ZU-BLEC 242x134x1.5 ST PSSG
Part no.: 10.01.54.00028
Sheet metal cut (complex)
Industries: Food | Logistics | Packaging
| Utilization design | PSSG |
| Length L | 242 (mm) |
| Width B | 134 (mm) |
| Height H | 1.5 (mm) |
| Material | Steel |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 1,5 mm |
| L | 242 mm |
| B | 134 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Steel |
| Weight | 72 g |
| Size | 2 |
Documentation
Documentation
